5.5 Creating Arrays and Logical Drives
maxView Storage Manager provides a wizard to help you create, or configure, the arrays and logical drives in your storage space. You can choose from two configuration methods:
- Create logical drive on new array—Helps you
        set the RAID level for the logical drive, group NVMe SSDs, determine logical drive size and
        other advanced settings.
For instructions, see Creating a Logical Drive on a New Array.
 
- Create logical drive on existing
        array—Helps you select an array on which to create the logical drive, set the RAID level,
        group NVMe SSDs, determine logical drive size and configure advanced settings.
For instructions, see Creating a Logical Drive on an Existing Array.