13 Example Command Line Installations
This section shows typical command line installations for Linux. In the Linux examples, <x.xx>-<xxxxx>=version-build number.
- Normal Linux Installation:
./StorMan-<x.xx>-<xxxxx>.x86_64.bin --silent - Linux Software
                                        Upgrade:
./StorMan-<x.xx>-<xxxxx>.x86_64.bin --upgrade - Linux uninstallation
          (removal):
rpm –e StorMan