5.4 Manage NVMe Drives

For the Microchip Smart NVMe RAID Accelerator controllers, NVMe drives can be managed by adding or removing them using the controller. Once the NVMe drives are configured for XLR management, they will no longer be accessible to the Operating System.
Note: A system reboot is required to perform any further XLR Management operations, such as configuring, unconfiguring or updating drive labels, once the NVMe Config Update Remaining Count reaches 0. For more information, see NVMe Config Update Remaining Count in Table 19-1.