8.2 SED Based Encryption Settings

This tab provide the options to perform the SED based encryption operations. Only one operation can be performed at a time.

Graphical user interface Description automatically generated

Following is the list of operations:

  • Disable SED Based Encryption: This operation disables the Self Encrypting Drive (SED) based encryption configuration.
  • Change Master Key: Update the existing master key with a new master key.
  • Change Master Key Identifier: Change the hint to remember the master key.
  • Set/Change Controller Password: This operation provides the option to set/change the controller password.
  • Unlock With Controller Password: This operation provides the option to unlock the SED locked offline logical device, which may occur when the controller password was not entered or an invalid controller password was entered at boot time. This option is only applicable when a controller password is configured, and SED Encryption status is “Waiting on Controller Password”.
  • Clear Controller Password: This operation removes the configured controller password.
Note: The Change Master Key, Change Master Key Identifier, Set/Change Controller Password, Unlock With Controller Password and Clear Controller Password fields are applicable only for Local mode and are disabled in Remote mode.