10.1 Viewing Device Properties
Click on any physical device in the Enterprise View then, on the Storage Dashboard, click the Properties tab to view the information, settings, status and additional information about the physical device.
The properties listed vary, depending on which type of device you select. The following figure shows the properties for a physical device. For more information about using the Storage Dashboard to monitor the components in your storage space, see Viewing Component Status in the Storage Dashboard.