14 Example Command Line Installations
This section shows typical command line installations for Linux. In the Linux examples, <x.xx>-<xxxxx>=version-build number.
- Normal Linux Installation:
./StorMan-<x.xx>-<xxxxx>.x86_64.bin --silent - Linux Software
Upgrade:
./StorMan-<x.xx>-<xxxxx>.x86_64.bin --upgrade - Linux uninstallation
(removal):
rpm –e StorMan