2 System Requirements
To install maxView Storage Manager, each system in your storage space must meet these requirements:
- PC-compatible computer with Intel Pentium processor, or equivalent
- At least 4 GB of RAM
- 350 MB of free physical drive space
- One of these operating systems:
- Microsoft® Windows® Server 2022, Microsoft® Windows® Server 2025
- Red Hat® Enterprise Linux
- SUSE Linux Enterprise Server
See the maxView Storage Manager and ARCCONF Command Line Utility Readme for a complete list of supported operating system versions.
Note: maxView Storage Manager can also be used
before an operating system is installed.