16 RAID 10 Logical Drives
A RAID 10 logical drive is built from two or more equal-sized RAID 1 logical drives. Data in a RAID 10 logical drive is both striped and mirrored. Mirroring provides data protection, and striping improves performance.
Drive segment size is limited to the size of the smallest physical drive in the logical drive. For instance, an array with two 250 GB physical drives and two 400 GB physical drives can create two mirrored drive segments of 250 GB, for a total of 500 GB for the logical drive, as shown in this figure.