16 Non-redundant Logical Drives (RAID 0)
A logical drive with RAID 0 includes one or more physical drives and provides data striping, where data is distributed evenly across the physical drives in equal-sized sections. However, RAID 0 logical drives do not maintain redundant data, so they offer no data protection.
Compared to an equal-sized group of independent physical drives, a RAID 0 logical drives provides improved I/O performance.
Drive segment size is limited to the size of the smallest physical drive in the logical drive. For instance, an array with two 250 GB physical drives and two 400 GB physical drives can create a RAID 0 drive segment of 250 GB, for a total of 1000 GB for the volume, as shown in this figure.