6 Protecting Your Data

In addition to standard RAID (RAID 0, Arrays with RAID 0, RAID 1, RAID 5, RAID 6, RAID 10, RAID 50 and RAID 60), Microchip controllers provide additional methods of protecting your data, including dedicated and auto-replace hot spare drives.

A hot spare is an NVMe SSD that automatically replaces any failed drive in a logical drive, and can subsequently be used to rebuild that logical drive. (For more information, see Recovering from a Physical Drive Failure.)