2 System Requirements

To install maxView Storage Manager, each system in your storage space must meet these requirements:

  • PC-compatible computer with Intel Pentium processor, or equivalent
  • At least 4 GB of RAM
  • 350 MB of free physical drive space
  • One of these operating systems:
    • Microsoft® Windows® Server 2022, Microsoft® Windows® Server 2025
    • Red Hat® Enterprise Linux
    • SUSE Linux Enterprise Server

See the maxView Storage Manager and ARCCONF Command Line Utility Readme for a complete list of supported operating system versions.

Note: To display the card in the utility, you must install the driver. maxView Storage Manager can also be used before an operating system is installed.