8.1 FLEXCOM SMBUS alert signalling is not functional
The TWI function embedded in the FLEXCOM does not support SMBUS alert signal management.
Work around
If this signal is mandatory in the application, the user can use one of the standalone TWIs (TWIHS0, TWIHS1) supporting the SMBUS alert signaling.
Affected Silicon Revisions
| A | B | C | |||||
| X | X | X |