5.1 Audio PLL output frequency range
The frequency range of the AUDIOCORECLK signal (AUDIOPLL output) provided in table “Audio PLL Characteristics” (fCORE parameter), in section Electrical Characteristics of the device data sheet (DS60001476), does not comply with the applicable specification.
Work around
The AUDIOCORECLK signal can be operated from 720 MHz to 790 MHz if the
following restricted operating conditions are met:
- Junction temperature (Tj) range: 0°C to +40°C
- VDDCORE/VDDPLL supply range: 1.20V to 1.32V
- Bits <29:28> in register PMC_AUDIO_PLL0 are set to (01)2
Affected Silicon Revisions
| A | B | C | |||||
| X |