16.6 UART blocks USB connection to SAM-BA Monitor
When a UART is used as the ROM Code console interface in the Boot Configuration Word, the USB Device connection may not be properly enabled, and thus the SAM-BA Monitor does not run.
Work around
Pull up the RX line of the UART.
Affected Silicon Revisions
| A | B | C | |||||
| X | X | X |