Jump to main content
SAMA5D2 Series Silicon Errata and Data Sheet Clarification SAMA5D2 Series
Search
Product Pages
ATSAMA5D21
ATSAMA5D22
ATSAMA5D23
ATSAMA5D24
ATSAMA5D26
ATSAMA5D27
ATSAMA5D28
Home
16
ROM Code
SAMA5D2 Series
SAMA5D2 Series
1
Silicon Issue Summary
2
Analog Comparator Controller (ACC)
3
Analog-to-Digital Converter (ADC)
4
Audio Class D Amplifier (CLASSD)
5
Audio PLL
6
Controller Area Network (MCAN)
7
Ethernet MAC (GMAC)
8
Flexible Serial Communication Controller (FLEXCOM)
9
Inter-IC Sound Controller (I
2
SC)
10
Multiport DDR-SDRAM Controller (MPDDRC)
11
Peripheral Touch Controller (PTC)
12
Power Management Controller (PMC)
13
Pulse Width Modulation Controller (PWM)
14
Quad Serial Peripheral Interface (QSPI)
15
Real-Time Clock (RTC)
16
ROM Code
16.1
Main external clock frequency support for SAM-BA Monitor limitation
16.2
Watchdog reset occurs when reenabling the watchdog
16.3
SPI frequency at bootup is not 11 MHz
16.4
JTAG_TCK on IOSET 4 pin has a wrong configuration after boot
16.5
SDMMC0 and SDMMC1 boot issue
16.6
UART blocks USB connection to SAM-BA Monitor
16.7
Secure Boot Mode: AES-RSA X.509 Certificate Serial Number Length Limit
17
Secure Digital MultiMedia Card Controller (SDMMC)
18
Secure Fuse Controller (SFC)
19
Special Function Registers (SFR)
20
Synchronous Serial Controller (SSC)
21
Two-wire Interface (TWIHS)
22
USB High-Speed Inter-Chip Port (HSIC)
23
Watchdog Timer (WDT)
24
Data Sheet Clarifications
25
Revision History
Microchip Information
16 ROM Code