25.3 Rev. F - 09/2021
|
Updated Silicon Issue Summary. Added in Controller Area Network (MCAN): - Debug message handling state machine not reset to Idle state when CCCR.INIT is set - Message order inversion when transmitting from dedicated Tx Buffers configured with same message ID. Added in Watchdog Timer (WDT): |