Jump to main content
SAMA5D2 Series Silicon Errata and Data Sheet Clarification SAMA5D2 Series
Search
Product Pages
ATSAMA5D21
ATSAMA5D22
ATSAMA5D23
ATSAMA5D24
ATSAMA5D26
ATSAMA5D27
ATSAMA5D28
Home
18
Secure Fuse Controller (SFC)
SAMA5D2 Series
SAMA5D2 Series
1
Silicon Issue Summary
2
Analog Comparator Controller (ACC)
3
Analog-to-Digital Converter (ADC)
4
Audio Class D Amplifier (CLASSD)
5
Audio PLL
6
Controller Area Network (MCAN)
7
Ethernet MAC (GMAC)
8
Flexible Serial Communication Controller (FLEXCOM)
9
Inter-IC Sound Controller (I
2
SC)
10
Multiport DDR-SDRAM Controller (MPDDRC)
11
Peripheral Touch Controller (PTC)
12
Power Management Controller (PMC)
13
Pulse Width Modulation Controller (PWM)
14
Quad Serial Peripheral Interface (QSPI)
15
Real-Time Clock (RTC)
16
ROM Code
17
Secure Digital MultiMedia Card Controller (SDMMC)
18
Secure Fuse Controller (SFC)
18.1
The Partial Fuse Masking function does not work
18.2
The first two bits of each 32-bit block of the fuse matrix cannot be written
18.3
Fuse matrix programming requires a main clock (MAINCK) frequency between 10 and 15 MHz
18.4
Fuse matrix read requires a main clock (MAINCK) frequency below 28 MHz
19
Special Function Registers (SFR)
20
Synchronous Serial Controller (SSC)
21
Two-wire Interface (TWIHS)
22
USB High-Speed Inter-Chip Port (HSIC)
23
Watchdog Timer (WDT)
24
Data Sheet Clarifications
25
Revision History
Microchip Information
18 Secure Fuse Controller (SFC)