Jump to main content
SAMA5D2 Series Silicon Errata and Data Sheet Clarification SAMA5D2 Series
Search
Product Pages
ATSAMA5D21
ATSAMA5D22
ATSAMA5D23
ATSAMA5D24
ATSAMA5D26
ATSAMA5D27
ATSAMA5D28
Home
15
Real-Time Clock (RTC)
SAMA5D2 Series
SAMA5D2 Series
1
Silicon Issue Summary
2
Analog Comparator Controller (ACC)
3
Analog-to-Digital Converter (ADC)
4
Audio Class D Amplifier (CLASSD)
5
Audio PLL
6
Controller Area Network (MCAN)
7
Ethernet MAC (GMAC)
8
Flexible Serial Communication Controller (FLEXCOM)
9
Inter-IC Sound Controller (I
2
SC)
10
Multiport DDR-SDRAM Controller (MPDDRC)
11
Peripheral Touch Controller (PTC)
12
Power Management Controller (PMC)
13
Pulse Width Modulation Controller (PWM)
14
Quad Serial Peripheral Interface (QSPI)
15
Real-Time Clock (RTC)
15.1
RTC_SR.TDERR flag is stuck at 0
15.2
Read access truncated to the first 24 bits for register RTC_TIMALR (UTC_MODE)
16
ROM Code
17
Secure Digital MultiMedia Card Controller (SDMMC)
18
Secure Fuse Controller (SFC)
19
Special Function Registers (SFR)
20
Synchronous Serial Controller (SSC)
21
Two-wire Interface (TWIHS)
22
USB High-Speed Inter-Chip Port (HSIC)
23
Watchdog Timer (WDT)
24
Data Sheet Clarifications
25
Revision History
Microchip Information
15 Real-Time Clock (RTC)