SAMA5D2 Series
The SAMA5D2 series devices that you have received conform functionally to the current device data sheet (DS60001476), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following tables. The silicon issues are summarized in the Silicon Issue Summary.
Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section, following the discussion of silicon issues.
The Device and Revision ID values for the various SAMA5D2 series silicon revisions are shown in the following tables.
| Part Number | Silicon Revision | Device Identification | |
|---|---|---|---|
| CHIPID_CIDR[31:0] | CHIPID_EXID[31:0] | ||
| ATSAMA5D22A-CU | A | 0x8A5C08C0 | 0x00000059 |
| ATSAMA5D24A-CU | A | 0x8A5C08C0 | 0x00000014 |
| ATSAMA5D27A-CU | A | 0x8A5C08C0 | 0x00000011 |
| ATSAMA5D28A-CU | A | 0x8A5C08C0 | 0x00000010 |
| ATSAMA5D21B-CU | B | 0x8A5C08C1 | 0x0000005A |
| ATSAMA5D22B-CN | B | 0x8A5C08C1 | 0x00000069 |
| ATSAMA5D22B-CU | B | 0x8A5C08C1 | 0x00000059 |
| ATSAMA5D23B-CN | B | 0x8A5C08C1 | 0x00000068 |
| ATSAMA5D23B-CU | B | 0x8A5C08C1 | 0x00000058 |
| ATSAMA5D24B-CU | B | 0x8A5C08C1 | 0x00000014 |
| ATSAMA5D26B-CN | B | 0x8A5C08C1 | 0x00000022 |
| ATSAMA5D26B-CU | B | 0x8A5C08C1 | 0x00000012 |
| ATSAMA5D27B-CN | B | 0x8A5C08C1 | 0x00000021 |
| ATSAMA5D27B-CU | B | 0x8A5C08C1 | 0x00000011 |
| ATSAMA5D28B-CN | B | 0x8A5C08C1 | 0x00000020 |
| ATSAMA5D28B-CU | B | 0x8A5C08C1 | 0x00000010 |
| ATSAMA5D21C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x0000005A |
| ATSAMA5D22C-CN | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000069 |
| ATSAMA5D22C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000059 |
| ATSAMA5D23C-CN | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000068 |
| ATSAMA5D23C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000058 |
| ATSAMA5D24C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000014 |
| ATSAMA5D26C-CN | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000022 |
| ATSAMA5D26C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000012 |
| ATSAMA5D27C-CN | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000021 |
| ATSAMA5D27C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000011 |
| ATSAMA5D28C-CN | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000020 |
| ATSAMA5D28C-CU | C | 0x8A5C08C2 or 0x8A5C08C4 | 0x00000010 |
| SAMA5D27(T)-V/8GW | C | 0x8A5C08C4 | 0x00000021 |
| SAMA5D27(T)-V/8GW-SL3 | C | 0x8A5C08C4 | 0x00000003 |