6 Conclusion
The HLVD module of the 8-bit PIC microcontrollers is a valuable feature for monitoring the supply voltage of a microcontroller that is directly battery-powered. The usage of the HLVD module does not require any extra PORT pin and components for supply voltage monitoring. The HLVD module can be configured seamlessly using MCC GUI. MCC also generates ready to use APIs for using and configuring the HLVD module.