0x0002_0000 | 0x03FF_FFFF | RSVD | RSVD |
0x0400_0000 | 0x0400_7FFF | 32 KB | ROM
|
0x0400_8000 | 0x07FF_FFFF | RSVD | RSVD |
0x0800_0000 | 0x0800_FFFF | 64 K | BFM -
Lower Boot (PFM1 or PFM2) |
0x0801_0000 | 0x0801_FFFF | 64 K | BFM -
Upper Boot (PFM1 or PFM2) |
0x0802_0000 | 0x09FF_FFFF | RSVD | RSVD |
0x0A00_0000 | 0x0A00_FFFF | 64 KB | CFM
Fuses |
0x0A01_0000 | 0x0BFF_FFFF | RSVD | RSVD |
0x0C00_0000 | 0x0C0F_FFFF | 1 MB | PFM1 | PFM1 | PFM1 | PFM1 |
0x0C10_0000 | 0x0C1F_FFFF | 1 MB | PFM2 | RSVD |
0x0C20_0000 | 0x0C2F_FFFF | 1 MB | PFM2 | RSVD | RSVD |
0x0C30_0000 | 0x0C3F_FFFF | 1 MB |
0x0C40_0000 | 0x0C4F_FFFF | 1 MB | PFM2 | RSVD | RSVD | RSVD |
0x0C50_0000 | 0x0C5F_FFFF | 1 MB |
0x0C60_0000 | 0x0C6F_FFFF | 1 MB |
0x0C70_0000 | 0x0C7F_FFFF | 1 MB |
0x0C80 0000 | 0x1FFF_FFFF | RSVD | RSVD |