4.7.3.3 Zigbee Stack Initialization and Application Callback Registration
- The RF System, ZIGBEE, PERIPHERAL
initialization routine executed during program initialization can be found in
SYS_Initialize() of initialization.c
file. - Zigbee Stack provides various APIs for
application, and those APIs belong to the specific module within dedicated group. The
sequence of initialization is already taken care in the stack when
Zigbee_Init()
frominitialization.c
is called. - Zigbee Stack generates events to inform application if there is any status changed or
activity. Application may need to get the relevant information from Zigbee Stack and do the
corresponding procedure.