17 Porting Between Wireless Microcontrollers
This chapter provides the steps that helps the user to port an existing project created for WBZ451. Before starting the porting process, ensure the peripherals and pin configurations in the WBZ451 application are supported by the target board. For available peripherals and pin details, refer to the corresponding data sheet.