The Thread CoAP MCC component facilitates the user to select the device role in the CoAP
communication based on RESTful architecture. The Thread CoAP MCC component in MPLAB Code Configurator is
dependent on the Thread Stack MCC component, which is activated when the CoAP MCC component is
selected.
Table 10-1. Table 6-1. Thread CoAP MCC Component
Dependencies
Dependency Component |
Dependency Type |
Description |
Thread Stack(Thread SDK Driver) |
Mandatory |
CoAP which is an application layer protocol requires a networking middle-ware
like open thread stack. |