12.3.5 BLE OTA DFU Image Distribution Procedure
The following steps explain the BLE OTA DFU Image Distribution Procedure:
- Encrypted and Signed BLE OTAU bin file generation using signature and OTA configurator from MPLABX Tools device properties. Place the OTAU file in OTAU manager.
- Transfer the OTAU Flash image over BLE OTA profile/service to OTAU Target
- Image is decrypted using AES Key in Target and stored in Embedded Flash Slot1
- Once the complete image is received, the device is reset. Bootloader will copy new image from Slot1 to Slot0 after image authentication is done.