3.4.7 GPIO Interface
The SAM9X60-Curiosity board features a 40-pin connector (Raspberry Pi-compatible) for free use.
Signal | Pin No | Pin No | Signal |
---|---|---|---|
VDD_3V3 | 1 | 2 | 5V_MAIN |
RPI_TWD_PA0 | 3 | 4 | 5V_MAIN |
RPI_TWCK_PA1 | 5 | 6 | GND |
RPI_I2SMCK_PB23 | 7 | 8 | RPI_TX_PC16 |
GND | 9 | 10 | RPI_RX_PC17 |
RPI_GPIO17_PA26 | 11 | 12 | RPI_I2SCK_PB19 |
RPI_GPIO27_PA27 | 13 | 14 | GND |
RPI_GPIO22_PA28 | 15 | 16 | RPI_GPIO23_PC8 |
VDD_3V3 | 17 | 18 | RPI_GPIO24_PA29 |
RPI_MOSI_PA22 | 19 | 20 | GND |
RPI_MISO_PA21 | 21 | 22 | RPI_GPIO25_PD20 |
RPI_SCLK_PA23 | 23 | 24 | RPI_NPCS0_PA7 |
GND | 25 | 26 | RPI_NPCS1_PA8 |
RPI_GPIO0_PD18 | 27 | 28 | RPI_GPIO1_PA24 |
RPI_GPIO5/CLK1_PB11 | 29 | 30 | GND |
RPI_GPIO6_PC9 | 31 | 32 | RPI_PWM0_PB12 |
RPI_GPIO13_PB14 | 33 | 34 | GND |
RPI_I2SWS_PB20 | 35 | 36 | RPI_GPIO16_PD16 |
RPI_GPIO26_PB24 | 37 | 38 | RPI_I2SDIN_PB21 |
GND | 39 | 40 | RPI_I2SDOUT_PB22 |
Attention: GPIO connector (J9) is not assembled on the
board.