3.5.1 Serial Debug Com Port (FTDI)
The SAM9X60-Curiosity board features a dedicated serial port for debugging, accessible through header J11. Various interfaces can be used as a USB/Serial DBGU port bridge, such as the FTDI TTL-232R USB-to-TTL serial cable.
PIO | Signal Name | Shared | Signal Description |
---|---|---|---|
PA9 | DBGU_RX_PA9 | DEBUG | Receive data |
PA10 | DBGU_TX_PA10 | DEBUG | Transmit data |