3.3.2 NAND Flash

The SAM9X60-Curiosity has native support for NAND Flash memory through its NAND Flash Controller. The board implements one MX30LF4G28AD 4 Gb (512M x 8) NAND Flash connected to Chip Select of the microprocessor.

Figure 3-10. NAND Flash
Table 3-2. NAND Flash Signal Descriptions
PIOSignal NameSignal Description
PD6NAND_D0_PD6Data 0
PD7NAND_D1_PD7Data 1
PD8NAND_D2_PD8Data 2
PD9NAND_D3_PD9Data 3
PD10NAND_D4_PD10Data 4
PD11NAND_D5_PD11Data 5
PD12NAND_D6_PD12Data 6
PD13NAND_D7_PD13Data 7
PD3NAND_CLE_PD3Command Latch Enable
PD2NAND_ALE_PD2Address Latch Enable
PD0NAND_RE_PD0Read Enable
PD1NAND_WE_PD1Write Enable
PD5NAND_RDY_PD5Ready/Busy#
PD4NAND_NCS_PD4Chip Select