1.1 Document Layout
The document is organized as follows:
- Chapter 1. “Introduction”
- Chapter 2. “Product Overview” – Important information about the SAM9X60-Curiosity board
- Chapter 3. “Function Blocks” – Specifications of the SAM9X60-Curiosity and high-level description of the major components and interfaces
- Chapter 4. “Installation and Operation” – Instructions on how to get started with the SAM9X60-Curiosity board
- Appendix. “Schematics and Layouts” – SAM9X60-Curiosity schematics and layout diagrams