4.2 Board Setup

Follow these steps before using the SAM9X60-Curiosity:

  1. Unpack the board, taking care to avoid electrostatic discharge.
  2. Check the default jumper settings (see Default Jumper Settings).
  3. Connect the Micro-USB cable to connector J1 (USB-A port).
  4. Connect the other end of the cable to a free port on your PC.
  5. Connect a USB-UART converter to J11, making sure to also connect the VBUS_FTDI power source.
  6. Open a terminal (console 115200, N, 8, 1) on your PC for the USB-UART converter.
  7. Reset the board. A startup message appears on the console.