6.1 LCD Touchscreen Limitation
Due to missing on-board pull-up resistors on the I2C bus, the LCD touchscreen feature might not work properly with all displays.
Workaround
If higher speeds are required, add 3.3 kOhm pull-up resistors to VDD_3V3 on signals LCD_TWD_PA30 and LCD_TWCK_PA31.