3.3 On-board Memories
The SAM9X60D1G features a DDR/SDR memory interface and an External Bus Interface (EBI) to enable interfacing to a wide range of external memories and to almost any type of parallel peripheral.
This section describes the memory devices mounted on the SAM9X60-Curiosity board:
- One DDR2 SDRAM
- One NAND Flash
- One serial EEPROM
Additional memory can be added to the board by:
- Installing an SD or MMC card in the SD/MMC slot,
- Installing a μSD or MMC card in the SD/MMC slot,
- Using the USB ports.
Support is dependent upon driver support in the OS.