2.4 Connectors on Board
The fully-featured SAM9X60-Curiosity board integrates multiple peripherals and interface connectors, as shown in the following figure.
| Connector | Interfaces to |
|---|---|
| J1 | USB 2.0 Micro-B (USB-A) |
| J3 | μSD-CARD connector |
| J5 | SD Card / Radio module connector |
| J6 | Ethernet 10/100 RJ45 (port 1) |
| J7 | Dual CAN (DNP) |
| J8 | mikroBUS connector |
| J9 | Raspberry Pi GPIO connector (DNP) |
| J10A | Stacked USB Type-A (USB-B) |
| J10B | Stacked USB Type-A (USB-C) |
| J11 | FTDI connector (UART debugger) |
| J12 | JTAG connector (DNP) |
| J13 | LCD connector |
| J14 | RX connector (Debug/CAN0) |
| J15 | TX connector (Debug/CAN0) |