3.4.2 USB Host/Device
The USB (Universal Serial Bus) is a hot-pluggable general-purpose high-speed I/O standard for computer peripherals. The standard defines connector types, cabling, and communication protocols for interconnecting a wide variety of electronic devices. The USB 2.0 Specification defines data transfer rates as high as 480 Mbps (also known as High Speed USB). A USB host bus connector uses four pins: a power supply pin (5V), a differential pair (D+ and D- pins) and a ground pin.
The SAM9X60-Curiosity board features three USB communication ports named USB-A to USB-C™.
The USB-A port can act only as a USB device interface and can be accessed via the USB Micro-B connector (J1).
Two resistors are placed on its power rail to form a voltage divider, converting 5V into 3.3V, which is then used to signal the presence of a USB host to the MPU.
The USB-A port is used as a power source, as mentioned in Power Supply Topology and Power Distribution. In most cases, this port is limited to 500 mA.
In the case of board bring-up, USB-A is the default port used to connect to the MPU over SAM-BA (SAM Boot Assistance). For more information, refer to the product web page.
| Pin No | Signal Name | Signal Description |
|---|---|---|
| 1 | 5V_VBUSA | First port 5V power |
| 2 | USBA_N | First port data minus |
| 3 | USBA_P | First port data plus |
| 4 | ID | – (not used) |
| 5 | GND | First port ground |
| PIO | Signal Name | Signal Description |
|---|---|---|
| PA27 | USBA_VBUS_DETECT_PA27 | VBUS detection |
The USB-B and USB-C ports are connected to the stacked USB Type-A connector (J10) and each port can act both as a device and as a host.
| Pin No | Signal Name | Signal Description |
|---|---|---|
| 0 | EARTH_USB | Connector chassis connected to ground |
| 1 | 5V_VBUSB | Second port 5V power |
| 2 | USBB_N | Second port data minus |
| 3 | USBB_P | Second port data plus |
| 4 | GND | Second port ground |
| 5 | 5V_VBUSC | Third port 5V power |
| 6 | USBC_N | Third port data minus |
| 7 | USBC_P | Third port data plus |
| 8 | GND | Third port ground |
In Host mode, the USB Host ports B and C are equipped with 500 mA high-side power switches to enable self-powered and bus-powered applications. The USBx_EN_PDxx signal controls the current limiting power switch MIC2026, which in turn supplies power to a client device. Per the USB specification, bus-powered USB 2.0 devices are limited to a maximum of 500 mA; therefore, the MIC2026 limits the current and indicates an overcurrent with the USBx_OVCUR_PAxx signal. For more information about the MIC2026, refer to the product web page.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PD18 | USBB_EN_PD18 | Power switch enable (active high) |
| PA26 | USBB_OVCUR_PA26 | Indicates overcurrent (open drain) |
| PD15 | USBC_EN_PD15 | Power switch enable (active high) |
| PA28 | USBC_OVCUR_PA28 | Indicates overcurrent (open drain) |