3.2.2 Main Configuration and Control
This block depicts the main block for processor configuration and control:
- XIN and XOUT are the Main Clock Oscillator input/output.
- XIN32 and XOUT32 are the Slow Clock Oscillator input/output.
- SHDN is an output signal used to enable and disable an external power supply circuit.
- WKUP is an event detection input pin used to wake up the processor from Shutdown state.
- JTAGSEL is an input that when pulled high enables the JTAG boundary scan.
- TCK, TDI, TDO, TMS and RTCK are used for JTAG communication.
- NRST is the processor main reset input.
- HSD_A/B/C are the three USB ports embedded inside the MPU.
- RTUNE is used for USB external tuning.
- TST input is reserved for processor manufacturing tests.
- ADVREFP and ADVREFN are the positive and negative reference points for the Analog to Digital Converter. A small low-pass filter is placed to reduce the input noise and improve accuracy.
- DDR_VREF pin serves as a voltage reference input for the DDR I/Os.
- DDRCAL is used to calibrate all DDR I/Os.