3.4.6 mikroBUS Interface
The SAM9X60-Curiosity hosts a mikroBUS socket (J8). The mikroBUS standard defines the main board sockets and add-on boards used for interfacing the microprocessor with integrated modules having a proprietary pin configuration. For details, refer to the mikroBUS documentation on web page.
| Function | PIO | Mbus Signal | Pin No | Pin No | Mbus Signal | PIO | Function |
|---|---|---|---|---|---|---|---|
| Analog | PB14 | AN | 1 | 16 | PWM | PB13 | Pulse width modulated |
| Reset | PB25 o PD16 | RST | 2 | 15 | INT | PB18 | Interrupt |
| SPI Chip Select | PA8 | CS | 3 | 14 | RX | PC1 | UART receive (output from mikroBus into SAM) |
| SPI clock | PA23 | SCK | 4 | 13 | TX | PC0 | UART transmit (input from SAM into mikroBus) |
| SPI MISO | PA21 | MISO | 5 | 12 | SCL | PA1 | TWI clock |
| SPI MOSI | PA22 | MOSI | 6 | 11 | SDA | PA0 | TWI data |
| VDD | _ | 3.3V | 7 | 10 | 5V | _ | VDD |
| Ground | _ | GND | 8 | 9 | GND | _ | Ground |