6.2 ADC Conversion Issue
Incorrect filtering of the ADVREFP ADC voltage reference input pin leads to incorrect ADC conversion.
Workaround
Replace the 10 kΩ resistor R4 with a 10 Ω 0402-sized resistor.
Mount a 1 µF 0402-sized ceramic capacitor on the empty C5 capacitor footprint.