3.1 Power Supply Topology and Power Distribution
This section describes the implementation and the circuitry that ensures adequate voltage stability and current budget for all the devices on the board and a correct power-up sequence for the MPU. The power-up and power-down sequences indicated in the SAM9X60 Data Sheet must be respected for a reliable operation of the device.