2.2 Evaluation Kit Specifications
| Characteristic | Specification |
|---|---|
| Board Identification | SAM9X60-Curiosity |
| Board Supply Voltage | USB powered |
| Temperature | Operating: –40°C to +85°C |
| Relative Humidity | 0 to 90% (non-condensing) |
| Main board dimensions | 115 mm × 85 mm x 17.1 mm |
| RoHS Status | RoHS 3 Compliant |
| China RoHS Status | EFUP50 |
| REACH Status | REACH Compliant |