2.1 SAM9X60-Curiosity Features
| Characteristic | Specification | Featured Components |
|---|---|---|
| Processor | 233-ball TFBGA, 14x14 mm, 0.8 mm pitch | Microchip SAM9X60D1G-I / 4FB |
| External clock |
24 MHz Oscillator MEMS 32.768 KHz Crystal 25 MHz Clock generator for ETH PHY |
DSC6102HI2B-024.0000T FC-12M 32.7680KA-A3 DSC6102HI2B-025.000 |
| Memory |
1 Gb DDR2 One 4 Gb NAND Flash One 2 Kb EEPROM |
Internal Memory Macronix MX30LF4G28AD-XKI Microchip 24AA025E48 |
| SD/MMC |
One μSD card interface One SD card / Radio Module interface |
– – |
| USB |
One Micro-B USB device Two stacked USB Type-A connectors |
Microchip MIC2026-1YM |
| CAN | Two CAN interfaces | 2 * Microchip MCP2542 |
| Ethernet |
One Ethernet 10/100 One RJ45 connector | Microchip KSZ8081RNAIA-TR |
| LCD | One LCD RGB666 interface | – |
| Debug port |
One UART Debug connector One JTAG interface |
– – |
| Board monitor |
One RGB (Red, Green, Blue) LED Three push button switches |
– – |
| Expansion |
Raspberry Pi® 40-pin GPIO connector One mikroBUSTM connector |
– Hundreds of possible Click™ extensions featuring Microchip functions inside |
| Power management |
Power Supply Unit |
Microchip MCP16501TA-E/RMB |
| Board supply | System 5 VDC from USB A | – |