3.4.4 Liquid Crystal Display (LCD) Interface
The SAM9X60-Curiosity board provides a connector with 24 bits of data and control signals to the LCD interface.
Optional displays, such as the AC320005-5 (refer to the product web page), can be connected to the board.
In order to operate correctly with various LCD modules, two power supplies are available: 3.3V and 5 VDC (default). The selection is made with 0R resistors.
J13 is a 1.27-mm pitch, 50-pin header. It gives access to the LCD signals.
| Pin No | LCD pin | PIO | Signal | Function |
|---|---|---|---|---|
| 1 | ID | PD14 | LCD_ID_PD14 | ID LCD module |
| 2 | GND | – | GND | Ground |
| 3 | GND | – | GND | Ground |
| 4 | GND | – | GND | Ground |
| 5 | LCDDAT2 | PC2 | LCD_D2_PC2 | Data line |
| 6 | LCDDAT3 | PC3 | LCD_D3_PC3 | Data line |
| 7 | GND | – | GND | Ground |
| 8 | LCDDAT4 | PC4 | LCD_D4_PC4 | Data line |
| 9 | LCDDAT5 | PC5 | LCD_D5_PC5 | Data line |
| 10 | LCDDAT6 | PC6 | LCD_D6_PC6 | Data line |
| 11 | LCDDAT7 | PC7 | LCD_D7_PC7 | Data line |
| 12 | GND | – | GND | Ground |
| 13 | GND | – | GND | Ground |
| 14 | GND | – | GND | Ground |
| 15 | LCDDAT10 | PC10 | LCD_D10_PC10 | Data line |
| 16 | LCDDAT11 | PC11 | LCD_D11_PC11 | Data line |
| 17 | GND | – | GND | Ground |
| 18 | LCDDAT12 | PC12 | LCD_D12_PC12 | Data line |
| 19 | LCDDAT13 | PC13 | LCD_D13_PC13 | Data line |
| 20 | LCDDAT14 | PC14 | LCD_D14_PC14 | Data line |
| 21 | LCDDAT15 | PC15 | LCD_D15_PC15 | Data line |
| 22 | GND | – | GND | Ground |
| 23 | GND | – | GND | Ground |
| 24 | GND | – | GND | Ground |
| 25 | LCDDAT18 | PC18 | LCD_D18_PC18 | Data line |
| 26 | LCDDAT19 | PC19 | LCD_D19_PC19 | Data line |
| 27 | GND | – | GND | Ground |
| 28 | LCDDAT20 | PC20 | LCD_D20_PC20 | Data line |
| 29 | LCDDAT21 | PC21 | LCD_D21_PC21 | Data line |
| 30 | LCDDAT22 | PC22 | LCD_D22_PC22 | Data line |
| 31 | LCDDAT23 | PC23 | LCD_D23_PC23 | Data line |
| 32 | GND | – | GND | Ground |
| 33 | LCDPCK | PC30 | LCD_PCK_PC30 | Pixel clock |
| 34 | LCDVSYNC | PC27 | LCD_VSYNC_PC27 | Vertical synchronization |
| 35 | LCDHSYNC | PC28 | LCD_HSYNC_PC28 | Horizontal synchronization |
| 36 | LCDDEN | PC29 | LCD_DEN_PC29 | Data enable |
| 37 | – | – | NC | Not connected |
| 38 | – | – | NC | Not connected |
| 39 | – | – | NC | Not connected |
| 40 | – | – | NC | Not connected |
| 41 | LCDDISP | PC24 | LCD_DISP_PC24 | Display enable signal |
| 42 | TWD | PA30 | LCD_TWD_PA30 | I2C data line (maXTouch) |
| 43 | TWCK | PA31 | LCD_TWCK_PA31 | I2C clock line (maXTouch) |
| 44 | GPIO | PC25 | LCD_IRQ1_PC25 | maXTouch interrupt line |
| 45 | GPIO | PC31 | LCD_IRQ2_PC31 | Interrupt line for other I2C devices |
| 46 | LCDPWM | PC26 | LCD_PWM_PC26 | Backlight control |
| 47 | RESET | PB25 | MPU_NRSTOUT_PB25 | Reset for both display and maXTouch |
| 48 | 3.3V/5V_MAIN | VDD | VDD | 3.3V or 5V supply (0R) |
| 49 | 3.3V/5V_MAIN | VDD | VDD | 3.3V or 5V supply (0R) |
| 50 | GND | _ | GND | Ground |