3.2.3 Clock Circuitry
The embedded MPU generates its necessary clocks based on two oscillators: one slow clock (SLCK) oscillator running at 32.768 kHz and one main clock oscillator running at 24 MHz.
The main clock oscillator is implemented with a MEMS (Micro Electro-Mechanical System) device DSC6102.