2.3 Power Sources
One option is available to power up the SAM9X60-Curiosity board:
- Powering through the USB Micro-B connector on the USBA port (J1)
| Electrical Parameters | Value |
|---|---|
| Input voltage | 5 VDC |
| Maximum input voltage (limits) | 6 VDC |
| Maximum 3.3 VDC current | 300 mA |
CAUTION: The SAM9X60-Curiosity
board runs at a 3.3V voltage level logic. The maximum voltage that the I/O pins can
tolerate is 3.3V. Providing higher voltages (e.g., 5V) to an I/O pin could damage the
board.