3.5.3 Push Button Switches
The SAM9X60-Curiosity features three push buttons:
- One Board Reset push button (SW1); when pressed, the processor is reset.
- One User push button (SW2) connected to PIO_PA29. This is for user usage.
- One Start push button (SW3) connected to the MCP16501 pin. When pressed, the PMIC start-up sequence is initiated if the buck converters are off.