2.1 SAM9X60-Curiosity Features

Table 2-1. SAM9X60-Curiosity Features
CharacteristicSpecificationFeatured Components
Processor233-ball TFBGA, 14x14 mm, 0.8 mm pitchMicrochip SAM9X60D1G-I / 4FB
External clock

24 MHz Oscillator MEMS

32.768 KHz Crystal

25 MHz Clock generator for ETH PHY

DSC6102HI2B-024.0000T

FC-12M 32.7680KA-A3

DSC6102HI2B-025.000

Memory

1 Gb DDR2

One 4 Gb NAND Flash

One 2 Kb EEPROM

Internal Memory

Macronix MX30LF4G28AD-XKI

Microchip 24AA025E48

SD/MMC

One μSD card interface

One SD card / Radio Module interface

–

–

USB

One Micro-B USB device

Two stacked USB Type-A connectors

Microchip MIC2026-1YM

CANTwo CAN interfaces2 * Microchip MCP2542
Ethernet

One Ethernet 10/100

One RJ45 connector

Microchip KSZ8081RNAIA-TR
LCDOne LCD RGB666 interface–
Debug port

One UART Debug connector

One JTAG interface

–

–

Board monitor

One RGB (Red, Green, Blue) LED

Three push button switches

–

–

Expansion

Raspberry Pi® 40-pin GPIO connector

One mikroBUSTM connector

–

Hundreds of possible Click™ extensions featuring Microchip functions inside

Power management

Power Supply Unit

Microchip MCP16501TA-E/RMB

Board supplySystem 5 VDC from USB A–
Note: Raspberry Pi is a trademark of Raspberry Pi Trading.