Features
- Ultrasonic Transceiver used for Transmitting a Burst and Receiving the Reflection
- Measurable Distance Range from 0.7 to 4.0 Meters
- Temperature Sensor for Compensation of Calculations
- OLED Display with 128 x 64 Pixels

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.