12.8.1 Uninitializing a Disk Drive
You can uninitialize any disk drive (or SSD) containing Smart Controller configuration metadata. Uninitializing a disk drive clears the meta-data and reserved space from the drive and removes any OS partitions; existing data on the drive is destroyed.
Note: Uninitialized drives change from their
current state to the Raw state. Raw drives are compatible with any Host
Bus Adapter (HBA), including Microchip RAID
controllers operating in HBA
mode, and can be exchanged with drives on the motherboard's SATA
interface.
To uninitialize a disk drive:
- In the Enterprise View, select a controller; then, in Physical Devices tree, select the disk drive you want to uninitialize.
-
On the ribbon, in the Physical Device group, click
Initialize/Uninitialize/Enable Erase Drive.
The Initialize/Uninitialize Physical Device window opens.
- Click the Uninitialize button, then click OK.
- When prompted, click OK to close the Initialize/Uninitialize Device window.