14.2.2 Manually Adding a Remote System
You can add a remote system manually if auto-discovery fails to find the system on your network.
To manually add a remote system:
- On the ribbon, in the Home group, click Add System.
- When the Add System window opens, click Manual.
- Enter the system name and login credentials in the space provided. Select the Operating System
from the drop down list and specify the Port number when applicable.Note: Discover button gets enabled when "Enable auto discovery" check box is checked in System Settings dialog.
- Click Add.maxView Storage Manager connects to the remote system and adds it to the Enterprise View.