To complete a silent installation on Red Hat Linux, CentOS, or
SLES:
Open a shell window, then change to the
directory where you downloaded the Linux installer package (see Downloading the Installer
Package for details).
Run the silent installation from the command line using one of
these commands (x.xx-xxxxx=version-build number):
Option
Description
Linux 64-bit
./StorMan-X.XX-XXXXX.x86_64.bin --silent LOCALHOSTMODE=TRUE or
DESKTOPWEBAPPLICATION=TRUE
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.