11.4 Import Certificate Chain
Import certificate chain is used to set/write the certificate chain on the specified slot number.

After checking the Import Certificate Chain checkbox, Choose Certificate File button and Select Slot drop down option gets enabled. Select the proper certificate file and upload it. Select the slot number to which the certificate chain should be written.
If the slot status for the specific slot is Available, then it can set/write the certificate into the slot.